Car Polisher 6" - ASA02-150

Brand :
DCA
Caution
Product Description
[Feature]:
1.Compact and lightweight sander.
2. Easy to grip.
3. Electrically controlled, motor provides consistent speed.
4. Has a lock switch button for long-term continuous use.
5. Provides greater convenience.
ASA02-150
Features1. Vertical type, Rubber-covered Handle;
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 440 W |
| Orbits Frequency | 4,700 /min |
| Grinding Disc Diameter | Φ150 mm |
| Net Weight | 1.2 kg |
Features
1. Vertical type, Rubber-covered Handle;
2. Trigger switch with lock-on button.
Accessories & Package