Sander 114mm - ASB234

Brand :
DCA
Caution
Product Description
[Feature]:
1.The machine is made from high quality materials, strong, durable, corrosion resistant, and fire retardant.
2. With motor heat dissipation vents and built-in dust collector, it is more convenient to use.
3. Easy-Fit system helps adjust the sandpaper tension automatically.
4. Easy to carry and store.
ASB234
Features
Trigger switch with lock-on button.
Accessories & Package
Carbon Brush, Color Box Packing
| Specification | Value |
|---|---|
| Rated Power Input | 520 W |
| Orbits Frequency | 10,000 r/min |
| Pad Size | 114 x 234 mm |
| Net Weight | 2.9 kg |
Features
Trigger switch with lock-on button.
Accessories & Package
Carbon Brush, Color Box Packing