Sandpaper polisher 100mm - ASB03-100S

Brand :
DCA
Caution
Product Description
[Feature]:
1.The machine is made from high quality materials, strong, durable, corrosion resistant, and fire retardant.
2. With motor heat dissipation vents and built-in dust collector, making it more convenient to use.
3. Easy-Fit system helps adjust the sandpaper tension automatically.
4. Easy to carry and store.
5. Product details can be seen in the product images.
ASB03-100S
Features1. Upgraded efficiency and lifetime ;
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 240 W |
| Orbits Frequency | 14,000 /min |
| Pad Size | 100 × 110 mm |
| Net Weight | 1.2 kg |
Features