Sandpaper polisher 110mm - ASB03-185

Brand :
DCA
Caution
Product Description
[Feature]:
1.The machine is made from high quality materials, strong, durable, corrosion resistant, and fire retardant.
2. With motor heat dissipation vents and built-in dust collector, it is more convenient to use.
3. Easy-Fit system helps adjust the sandpaper tension automatically.
4. Easy to carry and store.
ASB03-185
Features1. Ergonomic design, offer multiple hand placements and reduce operators' fatigue;
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 320 W |
| Orbits Frequency | 14,000 /min |
| Pad Size | 93 × 185 mm |
| Net Weight | 1.7 kg |
Features