Belt sander 100*610mm - AST610

Caution
Product Description
[Feature]:
1.Control production with the highest production standards.
2. Maximum speed 18,000 rpm.
3. Suitable for grinding cast or stamped workpieces that have fins, repairs in auto shops, all types of mechanic work, and production work.
4. The head can be adjusted to rotate 360 degrees around itself to suit the surface area to be ground.
5. Product details can be seen in the product image.
| Specification | Value |
|---|---|
| Rated Power Input | 1200 W |
| Belt Speed | 500 m/min |
| Belt Size | 100 x 610 mm |
| Net Weight | 5.8 kg |
Features
Dust bag design, Suitable for lager area sanding operation
.
Accessories & Package
Abrasive Belt (AP80), Dust Bag Assembly, Carbon Brush, Color Box Packing