Round sander 125mm - ASA125

Brand :
DCA
Caution
Product Description
[Feature]:
1.Round sandpaper polisher
2. Used for polishing workpieces, adjusting the surface of materials such as wood, steel, metal, furniture, and others
3. Made from good quality materials, strong, durable
4. Non-slip handle for comfortable grip
5. Dust protection switch for longer life
6. Product details can be seen in the product image.
ASA125
Features
1. Ultra low vibration structure design;
2. Adjustable speed, Dust bag design.
Accessories & Package
Dust Bag, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 300W |
| Orbits Frequency | 4000–12000 r/min |
| Pad Size | Ø125 mm |
| Net Weight | 1.4 kg |
Features
1. Ultra low vibration structure design;
2. Adjustable speed, Dust bag design.
Accessories & Package
Dust Bag, Carbon Brush, Color Box Packing