Oil-free air pump 24L - AQE1100/24L

Brand :
DCA
Caution
Product Description
[Feature]:
1. Rated input power: 1000 watts
2. Working pressure: 7 bar
3. Maximum speed: 1400 rpm
4. Capacity: 24 liters
5. Cylinder volume: 67 liters/minute
6. Net weight: 22.5 kg.