Oil-free air pump 50L - AQE1300x2/50L

Brand :
DCA
Caution
Product Description
[Feature]:
1. High-efficiency and durable 1300W induction motor.
2. Oil-free, maintenance-free design for cleaner air.
3. High-quality noise reduction module for a quiet working environment.
4. Durable, thick aluminum cylinder head.Input power: 1300W x 2Speed: 2850 rpmWorking pressure: 8 barCapacity: 50 litersDisplacement: 156 liters per minuteNet weight: 33.2 kg
AQE1300×2/50L
Features1. 1300W induction motor, efficient and durable;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 1300W × 2 |
| Rated Speed | 2850 r/min |
| Working Pressure | 8 bar |
| Capacity | 50 L |
| Displacement | 156 L/min |
| Net Weight | 33.2 kg |
Features
1. 1300W induction motor, efficient and durable;
2. Oil-free design, maintenance-free, providing cleaner air source;
3. High quality noise reduction module, providing a quiet working environment;
4. Thickened aluminum cylinder head, sturdy and durable.
Accessories & Package