Mini air pump 12V 8.3bar - ADQE120(DK)

Brand :
DCA
Caution
Product Description
[Feature]:
1. Easy to use, just plug it into the cigarette lighter or clamp it onto the battery terminal.
2. Easy and convenient to use for filling air and blowing dust.
3. Yellow brass connector, easy to remove and release the air filling head.
4. Suitable for carrying in the car, small and compact.
ADQE120(TYPE DK/Z)
Features
1. Small, convenient to carry;
2. Intelligent digital display, accurate monitoring of air pressure;
3. LED light, work in dim environment;
4. Tire pressure setting and tire pressure monitoring , all under you master;
5 Low noise and low vibration.
Accessories & Package
Battery charge,Battery pack(1pcs),Bodkin,Plastic gas nozzle,Adapter ,Color Box Packing
| Specification | Details |
|---|---|
| Battery | 12V MAX / 2.0Ah ×2 / Solo |
| No-load Speed | 13,000 r/min |
| Max. Air Pressure | 8.3 Bar |
| Net Weight | 1.05 / 0.8 kg |
Features
1. Small, convenient to carry;
2. Intelligent digital display, accurate monitoring of air pressure;
3. LED light, work in dim environment;
4. Tire pressure setting and tire pressure monitoring , all under you master;
5 Low noise and low vibration.
Accessories & Package
Battery charge,Battery pack(1pcs),Bodkin,Plastic gas nozzle,Adapter ,Color Box Packing