Electric drill 10mm 300w - AJZ10A

Caution
Product Description
[Feature]:
1.For drilling metal and wood to get holes, sizes, and designs as desired.
2. Good resistance to wear and corrosion, long-lasting use.
3. Helps drill to the point, convenient, and quick to complete.
4. Highly flexible, resistant to impact and scratches.
5. Compact size, light weight, easy to carry.
6. The handle is designed to fit the body for convenience while in use.
| Specification | Details |
|---|---|
| Rated Power Input | 300W |
| No-load Speed | 0–3000 r/min |
| Max. Drilling Capacity | Steel: Ø10 mm Wood: Ø18 mm |
| Net Weight | 1.5 kg |
Features
Adjustable speed, Forward and reverse rotation.
Accessories & Package
Twist Drill Bit (3.2mm), Chuck Wrench (Key Chuck Optional), Carbon Brush, Color Box Packing