Electric drill 10mm 500w - AJZ05-10A

Caution
Product Description
[Feature]:
1.For drilling metal and wood to get holes, sizes, and designs as desired.
2. Resistant to wear and corrosion, long-lasting use.
3. Helps drill to the point, convenient, and quick to complete.
4. Highly flexible, resistant to impact and scratches.
5. Compact size, light weight, easy to carry.
6. The handle is designed to fit ergonomics for convenience while in use.
7. Product details can be seen in the product image.
FEATURES:
- Adjustable speed
- Forward and reverse rotation.
| Rated Power Input | 500W |
| No-load Speed | 0-2600r/min |
| Max. Drilling Capacity | Steel:Φ10mm / Wood: Φ25mm |
| Net Weight | 1.7kg |