Electric drill 6.5mm 230w - AJZ02-6A

Caution
Product Description
[Feature]:
1.For drilling metal and wood to get holes, sizes, and designs as desired.
2. Resistant to wear and corrosion, long-lasting use.
3. Helps drill to the point, convenient, and quick to complete.
4. Highly flexible, resistant to impact and scratches.
5. Compact size, light weight, easy to carry.
6. The handle is designed to fit ergonomics for convenience while in use.
7. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Rated Power Input | 230W |
| No-load Speed | 0–3800 r/min |
| Max. Drilling Capacity | Steel: Ø6.5 mm Wood: Ø9 mm |
| Net Weight | 1.2 kg |
Features
Stepless speed control, Forward and reverse rotation.
Accessories & Package
Depth Gauge Assembly, Chuck Wrench (Key Chuck Optional), Carbon Brush, Color Box Packing