Cordless drill 10mm 12V - ADJZ23-10 (EK)

Caution
Product Description
[Feature]:
1.Suitable for those who need to tighten screws, tighten nuts
2. Compact and lightweight
3. Built-in LED backlight makes it easier to work in dark places
4. Conveniently positioned reversal switch
5. Automatic spindle lock for easy one-handed bit changing
6. Comfortable ergonomic handle for high tool efficiency
7. Product details can be seen in the product picture.
| Specification | Details |
|---|---|
| Battery | 12V MAX / 2.0Ah × 2 / Solo |
| Max. Chucking Capacity | 10 mm |
| Max. Screw Diameter | 7 mm |
| No-load Speed | Low: 0–460 r/min High: 0–1600 r/min |
| Max. Drilling Diameter | Steel: Ø10 mm Wood: Ø20 mm |
| Torque Setting | 20 + 1 |
| Max. Torque | 1st gear: 35 N·m 2nd gear: 16 N·m |
| Net Weight | 0.93 / 0.75 kg |
Features
1. Brushless moto;
2. Ultra-compact body;
3. 20+1 torque setting;
4. 35N.m high torque out put.
Accessories & Package
Battery Charger, 2.0Ah Battery Pack (2pcs), Driver Bit, Plastic Case Packing