Electric block 300w 1/2" 188Nm - APB12

Brand :
DCA
Caution
Product Description
[Feature]:
1.Electric block tightening machine
2. Adjustable speed, making it easy to tighten and loosen nuts.
3. Convenient and easy to use with batteries. Can be used without connecting to an electrical wire.
4. Easy to store and carry.
5. Product details can be seen in the product picture.
APB12
Features
1. Metal gear box;
2. Rocker type reversing switch.
Accessories & Package
Socket 18×12.5L, Socket Pin, O Ring, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 300W |
| No-load Speed | 1800 r/min |
| Rated Impact Frequency | 2000/min |
| Capacities (Bolt Size) | M8–M12 mm |
| Square Drive | 12.7 × 12.7 mm |
| Max. Fastening Torque | 188 N·m |
| Net Weight | 2.1 kg |
Features
1. Metal gear box;
2. Rocker type reversing switch.
Accessories & Package
Socket 18×12.5L, Socket Pin, O Ring, Carbon Brush, Color Box Packing