Electric block 340w 1/2" 294Nm - APB20C

Brand :
DCA
Caution
Product Description
[Feature]:
1.Electric block tightening machine
2. Adjustable speed, making it easy to tighten and loosen nuts.
3. Convenient and easy to use with batteries. Can be used without connecting to an electrical wire.
4. Easy to store and carry.
5. Product details can be seen in the product picture.
APB20C
Features
1. Rubber-covered front;
2. Metal gear box;
3. Rocker type reversing switch.
Accessories & Package
Socket 24×12.5L, Socket Pin, O Ring, Carbon Brush, Plastic Case Packing
| Specification | Details |
|---|---|
| Rated Power Input | 340W |
| No-load Speed | 1700 r/min |
| Rated Impact Frequency | 2000/min |
| Capacities (Bolt Size) | M12–M20 mm |
| Square Drive | 12.7 × 12.7 mm |
| Max. Fastening Torque | 294 N·m |
| Net Weight | 3.2 kg |
Features
1. Rubber-covered front;
2. Metal gear box;
3. Rocker type reversing switch.
Accessories & Package
Socket 24×12.5L, Socket Pin, O Ring, Carbon Brush, Plastic Case Packing