Electric block 620w 3/4" 588Nm - APB22C

Brand :
DCA
Caution
Product Description
[Feature]:
1.Electric block tightener
2. Adjustable speed, making it easy to tighten and loosen nuts
3. Convenient and easy to use with batteries, can be used without connecting to an electrical wire
4. Easy to store and carry
APB22C
Features
1. Rubber-covered front;
2. Metal gear box;
3. Rocker type reversing switch.
Accessories & Package
Socket 32×19L, Socket Pin, O Ring, Auxiliary Handle Assembly, Carbon Brush, Plastic Case Packing
| Specification | Details |
|---|---|
| Rated Power Input | 620W |
| No-load Speed | 1700 r/min |
| Rated Impact Frequency | 1600/min |
| Capacities (Bolt Size) | M16–M22 mm |
| Square Drive | 19 × 19 mm |
| Max. Fastening Torque | 588 N·m |
| Net Weight | 5.0 kg |
Features
1. Rubber-covered front;
2. Metal gear box;
3. Rocker type reversing switch.
Accessories & Package
Socket 32×19L, Socket Pin, O Ring, Auxiliary Handle Assembly, Carbon Brush, Plastic Case Packing