Cordless Impact Wrench 1/2" 298Nm - ADPB298(DM)

Brand :
DCA
Caution
Product Description
[Feature]:
1.Has high torque power.
2. Helps to save torque very well.
3. Easy to use, no messy wires, comes in a wireless form.
4. Convenient to use in places without electricity.
5. Excellent efficiency in use.
6. Product details can be seen in the product picture.
FEATURES:
- Brushless motor
- 2-speed
- Smart loosen function
- Ergonomic body design.
| Standard Bolt Size | M12-M16 |
| Square Drive Size | 12.7mm (1/2") |
| Torque Setting | Smart-loosen |
| StepL | 210N·m |
| StepH | 298N·m |
| No-load Speed | 0-2000r/min |
| Rated Impact Frequency | 0-3000r/min |
| Net Weight | 1.7kg |