Cordless Impact Wrench 1/2" 350Nm - ADPB298(Z) (Exclude Battery)

Brand :
DCA
Caution
Product Description
[Feature]:
1.Wireless socket wrench
2. Adjustable speed, making it easy to tighten and loosen nuts
3. Convenient and easy to use with batteries, can be used without connecting to an electrical wire
4. Easy to store and carry
5. Product details can be seen in the product picture.
FEATURES:
- Brushless motor
- 2-speed
- Smart loosen function
- Ergonomic body design.
| Standard Bolt Size | M12-M16 |
| Square Drive Size | 12.7mm (1/2") |
| Torque Setting | Smart-loosen |
| StepL | 210N·m |
| StepH | 298N·m |
| No-load Speed | 0-2000r/min |
| Rated Impact Frequency | 0-3000r/min |
| Net Weight | 1.7kg |