Cordless Impact Wrench 1/2" 488Nm - ADPB488(DM)

Caution
Product Description
[Feature]:
1.Brushless motor
2. Intelligent loosening function
3. Compact body, easy to use
4. 3 speeds 5.. 20V 4.0Ah battery
6. Square drive size: 12.7mm (1/2")
7. Rotation speed: Low 1800r/min : Medium 2100r/min : High 2400r/min
8. Impact frequency: Low 2600r/min : Medium 3000r/min : High 3500r/min
9. Torque setting: Low 350Nm : Medium 400Nm : High 488Nm 10. Maximum torque: 488N.m 1[Feature]:
1.Net weight: 2.0kg
FEATURES:
- Brushless motor
- Smart loosen function
- Compact body, comfortable to use
- 3-speed
| Square Drive Size | 12.7mm (1/2”) |
| No-load Speed (Low) | 1800r/min |
| No-load Speed (Middle) | 2100r/min |
| No-load Speed (High) | 2400r/min |
| Impact Frequency (Low) | 2600r/min |
| Impact Frequency (Middle) | 3000r/min |
| Impact Frequency (High) | 3500r/min |
| Torque Setting (Low) | 350N·m |
| Torque Setting (Middle) | 400N·m |
| Torque Setting (High) | 488N·m |
| Max. Torque | 488N·m |
| Net Weight | 2.0kg |