Cordless Impact Wrench 1/2" 488Nm - ADPB488(EM)

Brand :
DCA
Caution
Product Description
[Feature]:
1.Cordless socket wrench
2. Adjustable speed, making it easy to tighten and loosen nuts
3. Convenient and easy to use with batteries, can be used without connecting to an electrical wire
4. Easy to store and carry
FEATURES:
- Brushless motor
- Smart loosen function
- Compact body, comfortable to use
- 3-speed
| Square Drive Size | 12.7mm (1/2”) |
| No-load Speed (Low) | 1800r/min |
| No-load Speed (Middle) | 2100r/min |
| No-load Speed (High) | 2400r/min |
| Impact Frequency (Low) | 2600r/min |
| Impact Frequency (Middle) | 3000r/min |
| Impact Frequency (High) | 3500r/min |
| Torque Setting (Low) | 350N·m |
| Torque Setting (Middle) | 400N·m |
| Torque Setting (High) | 488N·m |
| Max. Torque | 488N·m |
| Net Weight | 2.0kg |