Shear wrench M22/24 1050w - APB24E

Brand :
DCA
Caution
Product Description
[Feature]:
1.Made from quality materials, full of efficiency and durability.
2. Helps make disassembly and assembly easy.
3. Suitable for tightening and loosening nuts and screws in various types of repair or installation work.
4. Compact, lightweight machine, can work in narrow spaces.
5. Product details can be seen in the product image.
APB24E
Features
1. M16、M20、M22、M24, various sleeve assemblies are available;
2. Maximum output torque 1100N.m.
Accessories & Package
Slotter Screw Driver,M22 Outer/Inner Socket Assembly, Carbon Brush, Iron Carrying Case
| Specification | Details |
|---|---|
| Rated Power Input | 1050W |
| No-load Speed | 18 r/min |
| Max. Fastening Torque | 1100 N·m |
| Net Weight | 8.0 kg |
Features
1. M16、M20、M22、M24, various sleeve assemblies are available;
2. Maximum output torque 1100N.m.
Accessories & Package
Slotter Screw Driver,M22 Outer/Inner Socket Assembly, Carbon Brush, Iron Carrying Case