Electric block 1" 1050w 950Nm - APB32

Brand :
DCA
Caution
Product Description
[Feature]:
1.Made from quality materials, full of efficiency and durability.
2. Helps make disassembly and assembly easy.
3. Suitable for tightening and loosening nuts and screws in various types of repair or installation work.
4. Compact, lightweight machine, can work in narrow spaces.
5. Product details can be seen in the product image.
APB32
Features
1. Maximum output torque 950N.m, with extended output shaft;
2. Rubber-covered front;
3. Meta gear box;
4. Rocker type reversing switch.
Accessories & Package
Socket 36mm, Socket Pin, O Ring, Auxiliary Handle Assembly, Carbon Brush, Plastic Case Packing
| Specification | Details |
|---|---|
| Rated Power Input | 1050W |
| No-load Speed | 1400 r/min |
| Rated Impact Frequency | 1500/min |
| Capacities (Bolt Size) | M22–M30 mm |
| Square Drive | 25.4 × 25.4 mm |
| Max. Fastening Torque | 400–900 N·m |
| Net Weight | 10.3 kg |
Features
1. Maximum output torque 950N.m, with extended output shaft;
2. Rubber-covered front;
3. Meta gear box;
4. Rocker type reversing switch.
Accessories & Package
Socket 36mm, Socket Pin, O Ring, Auxiliary Handle Assembly, Carbon Brush, Plastic Case Packing