Cordless Impact Wrench 1/2" 320Nm - ADPB320(EM)

Caution
Product Description
[Feature]:
1.Cordless, easy to use
2. Long battery life
3. Durable and easy-to-use design
4. Brushless motor
5. Precise anti-leakage technology
6. Smart nut loosening mode, prevent nuts from falling out
7. Eco mode, increase service life by 30%
8. 2-speed adjustment
9. Product details o Battery: 20V o Drive size: 12.7mm(1/2'') o Idle speed: L gear 0-2000/min, H gear 0-2200/min o Impact frequency: L gear 0-2600/min, H gear 0-3100/min o Torque setting: Smart-losen energy saving mode
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| Max. Power Output | 390W |
| Square Drive Size | 12.7mm (1/2") |
| No-load Speed | L gear: 0–2000/min H gear: 0–2400/min |
| Impact Frequency | L gear: 0–2900/min H gear: 0–3200/min |
| Torque Setting | Energy saving mode Smart-loosen L gear: 260Nm H gear: 320Nm |
| Nut-Busting Torque | 420Nm |
| Net Weight | 1.7 / 1.7 / 1.1 kg |
Features