Cordless Impact Wrench 1/2" 358Nm - ADPB358(Z)

Caution
Product Description
[Feature]:
1.Made from quality materials, full of efficiency and durability.
2. Helps make disassembly and assembly easy.
3. Suitable for tightening and loosening nuts and screws in various types of repair or installation work.
4. The machine is compact, light weight, and can work in narrow spaces.
HIGHLIGHTS:
One-handed wrench with unlimited power.
The DCA ADPB358 cordless brushless impact wrench is the way to go. Its has 129mm ultra-compact body greatly raise the accessibility to work.
With 2-speed adjustment, the machine could account for a wide range of applications.
Coupled with energy saving mode and smart loosen mode, ADPB358 is ideal for driving fasteners and offers increased efficiency when fastener is adequately loosened.
FEATURES:
- Brushless Motor : High Efficiency, Powerful And Durable
- 2 Speed Adjustment : Meet Different Working Requirements
- Energy Saving Mode
- Compact Body : Easy to Carry and Comfortable to Hold
| Battery | 20V Max |
| Square Drive Size | 12.7mm(1/2") |
| Standard Bolt Size | M12-M18 |
| Nut-Busting Torque | 500N.m |
| Torque Setting (Low) | 300N.m |
| Torque Setting (High) | 358N.m |
| No-Load Speed (Low) | 0~2000/min |
| No-Load Speed (High) | 0~2400/min |
| Rated Impact Frequency (Low) | 0~2900/min |
| Rated Impact Frequency (High) | 0~3200/min |
| Net Weight | 1.7kg |