Cordless Impact Wrench 1/2" 520Nm - ADPB520(EM)

Caution
Product Description
[Feature]:
1.Brushless motor delivers a maximum torque of 520 Nm.
2. Compact 152mm design for excellent use in tight spaces.
3. Intelligent nut loosening mode prevents accidental loosening of nuts.
4. 3-speed adjustment: Meets a variety of work needs.
5. Precise leak-proof technology.Battery: 20V MAX.Maximum power: 450W.Chuck size: 12.7mm (1/2").Tightening torque: 682 Nm.Standard chuck sizes: M12-M20.Net weight: 2.0g.
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| Max. Power Output | 450W |
| Square Drive Size | 12.7mm (1/2") |
| No-load Speed | L gear: 0–1800/min M gear: 0–2100/min H gear: 0–2400/min |
| Impact Frequency | L gear: 0–2600/min M gear: 0–3000/min H gear: 0–3500/min |
| Torque Setting | L gear: 350Nm M gear: 420Nm H gear: 520Nm |
| Nut-Busting Torque | 682Nm |
| Standard Bolt Size | M12–M20 |
| Net Weight | 2.0 / 2.0 / 1.4 kg |