Cordless Grinder 4" - ADSM03-100(DM)

Brand :
DCA
Caution
Product Description
[Feature]:
1.Brushless motor
2. Removable dust net
3. Anti-restart function prevents accidental start
4. Automatic stop when the disc loses speed * Battery: 20V MAX / 5.0Ah * Max speed 8500rpm * Max. wheel diameter: 100mm * Wheel hole diameter: 16mm * Shaft thread: M14mm * Net weight: 2.2kg
FEATURES:
- Brushless motor
- Detachable dustproof net;
- Anti-restart function prevent accident start
- Auto stop when disc lost speed.
| Rated Speed | 8500r/min |
| Max. Wheel Dia. | Φ100mm |
| Hole Dia. of Wheel | Φ16mm |
| Spindle Thread | M14mm |
| Net Weight | 2.2kg |