Cordless Marble Cutter 125mm - ADZE125(Z) (Not including battery and charger)

Caution
Product Description
[Features]:
1. Marble cutting machine comes with diamond cutting blades.
2. The machine is made from good quality materials, light weight, resistant to high heat.
3. The design of the channel makes it easy to change carbon brushes, can be done by yourself.
4. Can adjust the cutting angle to two levels, 45 degrees and 90 degrees, has a lock button for continuous use.
5. Good heat dissipation channels, continuous air flow, so you can work without interruption.
6. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Battery | 20V MAX / 5.0Ah ×2 / 4.0Ah ×2 / 4.0Ah ×1 / Solo |
| No-load Speed | 9500 r/min |
| Blade Diameter | Φ125 mm |
| Max Cutting Capacity | 41.5 mm |
| Bevel Cutting Angle | 0-45° |
| Net Weight | 2.6 kg / 2.6 kg / 2.6 kg / 2.0 kg |
Features
1. Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body, easy to carry and comfortable to hold;
3. 0-45° bevel cutting, adjustable cutting depth,meet different working requirement。
Accessories & Package
FK: 5.0Ah×2(4A Charger),
BM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Suspension Strap, Hex Wrench, Fixing Plate, Color Box Packing