Cordless Marble Cutter 125mm - ADZE125(DM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Brushless motor: More powerful, more efficient, longer lasting, and longer life.
2. Compact, portable, and comfortable to grip.
3. 0-45° bevel angle with adjustable cutting depth to meet a variety of applications.Battery: 20V MAXIdle speed: 9500 rpmBlade diameter: Φ125 mmMaximum cutting capacity: 4[Features]:
1.5 mmBevel angle: 0-45°Net weight:
2.6 kg
ADZE125(TYPE FK/EM/DM/Z)
Features
1. Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body, easy to carry and comfortable to hold;
3. 0-45° bevel cutting, adjustable cutting depth,meet different working requirement。
Accessories & Package
FK: 5.0Ah×2(4A Charger),
BM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Suspension Strap, Hex Wrench, Fixing Plate, Color Box Packing
| Specification | Details |
|---|---|
| Battery | 20V MAX / 5.0Ah ×2 / 4.0Ah ×2 / 4.0Ah ×1 / Solo |
| No-load Speed | 9500 r/min |
| Blade Diameter | Φ125 mm |
| Max Cutting Capacity | 41.5 mm |
| Bevel Cutting Angle | 0–45° |
| Net Weight | 2.6 kg / 2.6 kg / 2.6 kg / 2.0 kg |
Features
1. Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body, easy to carry and comfortable to hold;
3. 0-45° bevel cutting, adjustable cutting depth,meet different working requirement。
Accessories & Package
FK: 5.0Ah×2(4A Charger),
BM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Suspension Strap, Hex Wrench, Fixing Plate, Color Box Packing