Reciprocating Saw 12V 65mm - ADJF03-15(Z) (Not including battery and charger)

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality materials, strong and durable.
2. The soft handle is designed to be comfortable to hold and not slippery.
3. Cuts workpieces quickly, accurately, and to the desired size.
4. Compact size, light weight, easy to carry and use anywhere.
5. Product details can be seen in the product image.
ADJF03-15(TYPE B/Z)
Features1. "Tool-less" Blade Change System, allows for faster blade installation and removal;
Accessories & Package
BIM Saw Blade (Metal), HCS Saw Blade (wood), Carton Packing
| Specification | Details |
|---|---|
| Battery | 12V MAX / 2.0Ah ×2 / Solo |
| Max Power Output | 150W |
| No-load Speed | 0–3000 /min |
| Length of Strokes | 14.5 mm |
| Max Cutting Depth | Steel: 8 mm Wood: 65 mm Pipe: Φ50 mm |
| Net Weight | 1.2 kg / 1.0 kg |
Features
1. "Tool-less" Blade Change System, allows for faster blade installation and removal;
2. Anti Self-Locking Switch, prevent accidental contact and protect safety;
3. Stepless speed adjustment, Applicable to different working conditions;
4. Ultra-Compact body, easy to carry and comfortable to hold;
5. Large ventilation vents, efficient heat dissipation.
Accessories & Package
BIM Saw Blade (Metal), HCS Saw Blade (wood), Carton Packing