Reciprocating Saw 20V 250mm - ADJF02-28(DM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Battery 20V-MAX/
4.0Ah
2. Stroke 28mm
3. Steel cutting speed 20mm
4. Wood cutting speed 250mm
5. Number of revolutions at no load 0-3300/min
6. Weight
3.4kg
ADJF02-28(TYPE EM/FK/Z)
Features1. 28mm stroke length delivers fast and effortless cutting in a wide range of materials;
Accessories & Package
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| Max Power Output | 500W |
| No-load Speed | 0–3300 /min |
| Length of Strokes | 28 mm |
| Max Cutting Depth | Metal: 20 mm Wood: 250 mm Pipe: Φ130 mm |
| Base Plate Adjustment | 4 |
| Net Weight | 3.4 kg / 3.4 kg / 2.8 kg |
Features
1. 28mm stroke length delivers fast and effortless cutting in a wide range of materials;
2. The low center of gravity design is suitable for long time operation;
3. Stepless speed adjustment, Applicable to different working conditions;
4. Soft start provides more accurate cut-starts in various materials;
5. Adjustable Base Plate, change the available cutting position and increase the cutting efficiency.
Accessories & Package