Reciprocating Saw 20V 28mm - ADJF02-28(Z) (Not including battery and charger)

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality materials, strong and durable.
2. The soft handle is designed to be comfortable to hold and not slippery.
3. Cuts workpieces quickly, accurately, and to the desired size.
4. Compact size, light weight, easy to carry and use anywhere.
5. Product details can be seen in the product image.
ADJF02-28(TYPE EM/FK/Z)
Features1. 28mm stroke length delivers fast and effortless cutting in a wide range of materials;
Accessories & Package
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| Max Power Output | 500W |
| No-load Speed | 0–3300 /min |
| Length of Strokes | 28 mm |
| Max Cutting Depth | Metal: 20 mm Wood: 250 mm Pipe: Φ130 mm |
| Base Plate Adjustment | 4 |
| Net Weight | 3.4 kg / 3.4 kg / 2.8 kg |
Features
1. 28mm stroke length delivers fast and effortless cutting in a wide range of materials;
2. The low center of gravity design is suitable for long time operation;
3. Stepless speed adjustment, Applicable to different working conditions;
4. Soft start provides more accurate cut-starts in various materials;
5. Adjustable Base Plate, change the available cutting position and increase the cutting efficiency.
Accessories & Package