Reciprocating Saw 590W - AJF30

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high quality materials, strong and durable.
2. The soft handle is designed to be comfortable to hold and not slippery.
3. Cuts workpieces quickly, accurately, and to the desired size.
4. Compact size, light weight, easy to carry and use anywhere.
5. Product details can be seen in the product image.
AJF30
Features
1. Rubber-covered front;
2. Adjustable speed.
Accessories & Package
Saw Blade 21, Saw Blade 22, Saw Blade 23, Hex Wrench, Carbon Brush, Plastic Case Packing
| Specification | Details |
|---|---|
| Rated Power Input | 590W |
| No-load Strokes | 0–2300 /min |
| Length of Strokes | 30 mm |
| Max Cutting Capacity | Steel: Φ90 mm Wood: Φ90 mm |
| Net Weight | 3.2 kg |
Features
1. Rubber-covered front;
2. Adjustable speed.
Accessories & Package
Saw Blade 21, Saw Blade 22, Saw Blade 23, Hex Wrench, Carbon Brush, Plastic Case Packing