Cordless Chainsaw 200mm - ADML20081(Z) (Not including battery and charger)

Caution
Product Description
[Features]:
1. The handle is designed to fit snugly in the hand, helping to hold it firmly and making it easy to control the direction.
2. Safe to use with a safety button that helps prevent accidentally starting the machine.
3. Adjust the tension and looseness of the chain as desired with the chain adjustment button outside the machine.
4. There is a compartment for adding chain oil for smooth, uninterrupted use.
5. The material is made from good quality steel, is strong and durable.
6. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 4.0Ah ×1 / Solo |
| No-load Speed | 10 m/s |
| Max Length of Guide Bar | 200 mm |
| Net Weight | 2.3 kg / 2.3 kg / 1.7 kg |
Features
1.Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body and light-weight, more comfortable to hold;
3. Manua oil pumping;
4. Tool-less chain tightness adjustment, more convenient to use.
Accessories & Package
EM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Saw Chain, Guide Bar, Bar Protector, Color Box Packing