Cordless Chainsaw 200mm - ADML20081(DM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Brushless motor, more efficient, higher performance, longer runtime and life.
2. Compact and lightweight, more convenient to hold.
3. Manual oil pump.
4. Tool-free chain tightness adjustment, more convenient to use. * Battery: 20V MAX /
4.0Ah * No-load speed: 10m/s * Maximum guide bar length: 200mm * Net weight:
2.3kg
ADML20081(TYPE EM/DM/Z)
Features
1.Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body and light-weight, more comfortable to hold;
3. Manua oil pumping;
4. Tool-less chain tightness adjustment, more convenient to use.
Accessories & Package
EM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Saw Chain, Guide Bar, Bar Protector, Color Box Packing
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×2 / 4.0Ah ×1 / Solo |
| No-load Speed | 10 m/s |
| Max Length of Guide Bar | 200 mm |
| Net Weight | 2.3 kg / 2.3 kg / 1.7 kg |
Features
1.Brushless motor, more powerful, higher efficiency and longer runtime and lifetime;
2. Ultra-compact body and light-weight, more comfortable to hold;
3. Manua oil pumping;
4. Tool-less chain tightness adjustment, more convenient to use.
Accessories & Package
EM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Saw Chain, Guide Bar, Bar Protector, Color Box Packing