Circular Saw 7" 1500W - AMY06-185

Caution
Product Description
[Features]:
1. Circular saw for sawing or cutting various workpieces such as wood, aluminum, or steel, etc.
2. Suitable for repair work, furniture work, or installation with general equipment.
3. The machine is made from good quality materials through a standard manufacturing process.
4. The handle is covered with rubber and is designed to prevent slipping while in use.
5. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Rated Power Input | 1500W |
| No-load Speed | 6000 /min |
| Blade Diameter | Φ185 mm |
| Blade Bore | Φ20 mm |
| Max Cutting Capacity | 90°: 65 mm |
| Net Weight | 4.2 kg |
Features
1. 1500w high power motor;
2. Double handle design, smooth operation;
3. Aluminum housing, durable and good heat dissipation;
4. Thickened base plate.
Accessories & Package