Circular Saw 9" 2000W - AMY02-235

Brand :
DCA
Caution
Product Description
[Features]:
1. Circular saw for sawing or cutting various workpieces such as wood, aluminum, or steel, etc.
2. Suitable for repair work, furniture work, or installation with general equipment.
3. The machine is made from good quality materials through a standard manufacturing process.
4. The handle is covered with rubber and is designed to prevent slipping during use.
AMY02-235
Features
1. 2000W high power;
2. light-weight model, adjustable bevel cutting angle around 0-45.
Accessories & Package
Hex Wrench, Fixing Plate, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 2000W |
| No-load Speed | 4100 r/min |
| Blade Diameter | 235 mm |
| Max Cutting Capacity | 90°: 85 mm 45°: 60 mm |
| Max Cutting Angle | 50° |
| Net Weight | 6.5 kg |
Features
1. 2000W high power;
2. light-weight model, adjustable bevel cutting angle around 0-45.
Accessories & Package
Hex Wrench, Fixing Plate, Carbon Brush, Color Box Packing