Cordless Circular Saw 140mm - ADMY140S(DM)

Caution
Product Description
[Features]:
1. Brushless Motor provides high power and longer life with superior performance.
2. Two-speed adjustable, supports low speed 4,200 RPM and high speed 6,700 RPM to suit different materials and work characteristics.
3. Adjustable cutting angle 0-45^0, allowing for precise and comfortable cutting at different angles.
4. 20V MAX
2.0Ah battery supports continuous use, suitable for jobs that require mobility without relying on a power supply.
5. Lightweight at only
2.3 kg, reduces fatigue during use and increases convenience in tool control.
FEATURES:
- Brushless Motor
- Ultra-Compact Body Design
- Anti-Restart Function
- 0-45° Bevel Angle Adjustable
- 2-Speed
| Battery | 20V Max |
| No-Load Speed | Low 4200(min)/High 6700(min) |
| Standard Bolt Size | M10-M24 |
| Blade Diameter | 140mm |
| Max. Cutting Capacity | 0°-51mm /45° -35mm |
| Max. Cutting Angle | 45° |
| Net Weight | 2.6kg |
WHAT'S IN THE BOX:
1 x DCA ADMY140S-EM Cordless Brushless Circular Saw 20V
2 x Batteries 4.0Ah
1 x Charger