Cordless Circular Saw 185mm - ADMY02-185(Z) (Not including battery and charger)

Caution
Product Description
[Features]:
1. Circular saw for sawing or cutting various workpieces such as wood, aluminum, or steel, etc.
2. Suitable for repair work, furniture work, or installation with general equipment.
3. The machine is made from good quality materials through a standard manufacturing process.
4. The handle is covered with rubber and is designed to prevent slipping while in use.
5. Product details can be seen in the product image.
| Specification | Details |
|---|---|
| Battery | 20V MAX / 4.0Ah ×1 / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| No-load Speed | 5000 r/min |
| Blade Diameter | 185 mm |
| Max Cutting Capacity | 0°: 65 mm 45°: 45 mm |
| Max Cutting Angle | 45° |
| Net Weight | 4.1 kg / 4.1 kg / 4.1 kg / 3.5 kg |
Features
1. Brushless motor;
2. Ultra-compact body;
3. Anti-restart and electronic brake function;
4. Adjusttable 0-45° bever cutting angle;
5. Max.cutting Capacity: 0° 65mm.
Accessories & Package
FK: 5.0Ah×2(4A Charger), BM: 4.0Ah×2(2A Charger)
DM: 4.0Ah×1(2A Charger), Hex Wrench, Fixing Plate, Color Box Packing