Cordless Circular Saw 185mm - ADMY02-185(DM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Brushless motor
2. Ultra-compact body
3. Restart protection and electronic brake function
4. Adjustable bevel cutting angle 0-45^0
5. Maximum cutting capacity: 0^0 65mm * Battery: 20V MAX /
4.0Ah * Idle speed: 5000r/min * Blade diameter: 185mm * Maximum cutting capacity: 0^0 65mm / 45^0 45mm * Maximum cutting angle: 45^0 * Net weight:
4.1kg
ADMY02-185(TYPE DM/BM/FK/Z)
Features
1. Brushless motor;
2. Ultra-compact body;
3. Anti-restart and electronic brake function;
4. Adjusttable 0-45° bever cutting angle;
5. Max.cutting Capacity: 0° 65mm.
Accessories & Package
FK: 5.0Ah×2(4A Charger), BM: 4.0Ah×2(2A Charger)
DM: 4.0Ah×1(2A Charger), Hex Wrench, Fixing Plate, Color Box Packing
| Specification | Value |
|---|---|
| Battery | 20V MAX / 4.0Ah ×1 / 4.0Ah ×2 / 5.0Ah ×2 / Solo |
| No-load Speed | 5000 r/min |
| Blade Diameter | 185 mm |
| Max Cutting Capacity | 0° — 65 mm 45° — 45 mm |
| Max Cutting Angle | 45° |
| Net Weight | 4.1 kg / 4.1 kg / 4.1 kg / 3.5 kg |
Features
1. Brushless motor;
2. Ultra-compact body;
3. Anti-restart and electronic brake function;
4. Adjusttable 0-45° bever cutting angle;
5. Max.cutting Capacity: 0° 65mm.
Accessories & Package
FK: 5.0Ah×2(4A Charger), BM: 4.0Ah×2(2A Charger)
DM: 4.0Ah×1(2A Charger), Hex Wrench, Fixing Plate, Color Box Packing