Cordless Circular Saw 140mm - ADMY140S(EM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Battery: 20V MAX
2. Idle Speed: Low 4200 rpm
3. High 6700 rpm
4. Blade Diameter: 125 mm
5. Maximum Cutting Capacity: 0.45 mm, 450-33 mm
6. Maximum Cutting Angle: 45 degrees
7. Net Weight:
2.4 kg
FEATURES:
- Brushless Motor
- Ultra-Compact Body Design
- Anti-Restart Function
- 0-45° Bevel Angle Adjustable
- 2-Speed
| Battery | 20V Max |
| No-Load Speed | Low 4200(min)/High 6700(min) |
| Standard Bolt Size | M10-M24 |
| Blade Diameter | 140mm |
| Max. Cutting Capacity | 0°-51mm /45° -35mm |
| Max. Cutting Angle | 45° |
| Net Weight | 2.6kg |
WHAT'S IN THE BOX:
1 x DCA ADMY140S-EM Cordless Brushless Circular Saw 20V
2 x Batteries 4.0Ah
1 x Charger