Marble Cutter 110mm - AZR110

Caution
Product Description
[Features]:
1. Marble cutting machine comes with diamond cutting blades.
2. The machine is made from good quality materials, light weight, resistant to high heat.
3. The design of the channel makes it easy to change carbon brushes, can be done by yourself.
4. Can adjust the cutting angle to two levels, 45 degrees and 90 degrees, has a lock button for continuous use.
5. Good heat dissipation channels, continuous air flow, so you can work without interruption.
6. Product details can be seen in the product image.
| Specification | Value |
|---|---|
| Rated Power Input | 1600W |
| No-load Speed | 10,800 r/min |
| Blade Diameter | Φ110mm |
| Max. Cutting Depth | 32mm |
| Max. Cutting Width | 50mm |
| Net Weight | 4.1kg |
Features
1.1600W high power;
2. Dust collecting mouth design, External vacuum cleaner can be connected.
Accessories & Package
Diamond Cutting Disc (Dry Cut) 2pcs, Socket Wrench , Open-end Wrench, Carbon Brush, Color Box Packing