Electric Demolition Hammer 1350w HEX17 - AZG06-6

Caution
Product Description
[Features]:
1. The motor and each mechanism are strong enough to withstand all conditions of use.
2. The active vibration control and floating handle reduce the impact from use.
3. The mechanism that can increase the impact force allows for faster extraction. The machine is highly durable.
4. The impact force can be adjusted for easy control.
5. Removing and installing the chisel bit is quick and easy.
| Specification | Details |
|---|---|
| Rated Power Input | 1400W |
| Impact Energy | 16.8 J |
| Rated Impact Frequency | 3900/min |
| Net Weight | 6.8 kg |
Features
1. 1400W super power;
2. Newly upgraded vibration absorbing system;
3. 35mm diameter cylinder;
4. Robust structure design;
5. Hex 17mm.
Accessories & Package