Electric Demolition Hammer 1400w HEX17 - AZG06-6S

Brand :
DCA
Caution
Product Description
[Features]:
1. Suitable for construction work, for use in demolition, drilling concrete, cement walls.
2. Helps complete work faster, reduces fatigue during use.
3. Provides high impact performance, strong and durable, can be used for a long time.
4. Durable.
5. Product details can be seen in the product image.
AZG06-6S
Features1. 1400W super power;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 1400W |
| Impact Energy | 16.8 J |
| Rated Impact Frequency | 3900/min |
| Net Weight | 6.8 kg |
Features
1. 1400W super power;
2. Newly upgraded vibration absorbing system;
3. 35mm diameter cylinder;
4. Robust structure design;
5. Hex 17mm.
Accessories & Package