Electric Demolition Hammer 1500w 16j MAX - AZG10

Caution
Product Description
[Features]:
1. Each motor and mechanism is strong enough to withstand all conditions of use.
2. Active vibration control and floating handle reduce shock from use.
3. Mechanism that can increase the shock makes extraction faster. The machine is highly durable.
4. Can adjust the shock for easy control.
5. Removing and inserting the chisel bit is quick and easy.
6. Product details can be seen in the product picture.
| Specification | Details |
|---|---|
| Rated Power Input | 1500W |
| Impact Energy | 16.0 J |
| Rated Impact Frequency | 900-1890/min |
| Net Weight | 10.4 kg |
Features
1. Adjustable speed;
2. SDS-MAX.
Accessories & Package
Grease, Auxiliary Handle, Hex Wrench, Carbon Brush, Plastic Case Packing