Electric Demolition Hammer 1700w 44.5j HEX30 - AZG16

Brand :
DCA
Caution
Product Description
[Features]:
1. Suitable for construction work, for use in demolition, drilling concrete, cement walls.
2. Helps complete work faster, reduces fatigue during use.
3. Provides high impact performance, strong and durable, can be used for a long time.
4. Durable.
5. Product details can be seen in the product image.
AZG05-15
Features
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 1600W |
| Impact Energy | 43J |
| Rated Impact Frequency | 1400/min |
| Net Weight | 15.0kg |
Features
1. 1600W high power;
2. Double insulated;
3. Large trigger switch.
Accessories & Package