Magnetic Drill Press 13-30mm - AJC02-30

Brand :
DCA
Caution
Product Description
[Features]:
1. Used for drilling holes, reaming holes in metal, wood, plastic.
2. Has a laser to guide drilling.
3. Can drill holes of various sizes.
4. Adjustable speed at 5 levels.
5. LED light for illumination during work.
6. Product details can be seen in the product image.
AJC02-30
Features1. Two functions: core drill and twist drill;
Accessories & Package
| Specification | Value |
|---|---|
| Rated Power Input | 900W |
| No-load Speed | 450/min |
| Max. Drilling Capacity | Twist Drill Bit: Φ13mm Core Drill Bit: Φ30mm |
| Magnetism | 11500N |
| Max. Stroke | 140mm |
| Net Weight | 12.0kg |
Features