Magnetic Drill Press 1500w 50mm - AJC23

Caution
Product Description
[Features]:
1. Maximum drilling capacity: Jet Bosch O50 mm.
2. Maximum drilling capacity: Solid drill bit O23 mm.
3. Can use both taper drill bits and Jet Bosch drill bits.
4. High electric power 1500w
5. Made from very good materials, durable, can be used for a long time.
6. Rotating speed 390 rpm.
7. Stroke length 220 mm. 8. Magnetic power 15,000 Newtons 9. Chuck type: M2 and taper chuck M2 Shank and Taper 10. Machine weight 21 kilograms
| Specification | Details |
|---|---|
| Rated Power Input | 1500W |
| Max. Drilling Capacity | Twist Drill Bit: Φ23mm |
| Core Drill Bit: Φ50mm | |
| Magnetism | 15000N |
| No-load Speed | 390 r/min |
| Max. Stroke | 220 mm |
| Connector | Mt2 Shank |
| Net Weight | 21.0 kg |
Features
1. Two functions: twist drill and core drill;
2. Fuse overload protection.
Accessories & Package