Magnetic Drill Press 900w 30mm - AJC30

Brand :
DCA
Caution
Product Description
[Features]:
1. Used for drilling holes, reaming holes in metal, wood, plastic.
2. Has a laser to guide drilling.
3. Can drill holes of various sizes.
4. Adjustable speed at 5 levels.
5. LED light for illumination during work.
6. Product details can be seen in the product image.
AJC30
Features1. Core Drill only;
Accessories & Package
Core Drill Bit (22mm), Safety Belt, Open-end Wrench, Hex Wrench (2pcs), Fuse, Carbon Brush, Plastic Case Packing
| Specification | Value |
|---|---|
| Rated Power Input | 900W |
| Max. Drilling Capacity | Φ30mm |
| Max. Drilling Depth | 35mm |
| Magnetism | 11500N |
| No-load Speed | 450/min |
| Max. Stroke | 140mm |
| Connector | Straight Shank Φ19mm |
| Net Weight | 11.5kg |
Features
1. Core Drill only;
2. Fuse overload protection.
Accessories & PackageCore Drill Bit (22mm), Safety Belt, Open-end Wrench, Hex Wrench (2pcs), Fuse, Carbon Brush, Plastic Case Packing