Magnetic Drill Press1600w50mm - AJC02-23

Caution
Product Description
[Features]:
1. Triple function: Twist Drill, Core Drill and Tapping
2. Soft start, 2-speed mechanical speed control
3. Electronic constant speed control maintains constant speed under load
4. Electronic overload protection, safety release clutch * Rated power: 1600W * Max. drilling capacity: Twist drill: 23mm / Core drill: 50mm * Max. tapping capacity: M20 (sold separately) * Magnetic force: 15000N * Idle speed 130-260 / 260-520 rpm * Max. stroke: 220mm * Connector: Mt3 shank * Net weight: 2
4.0kg