Rotary Hammer Drill 2system 1010w - AZC05-28B

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high-quality materials. The drill is of standard quality and has full power efficiency.
2. The handle is comfortable to hold, easy to use, and works quickly. The ventilation holes help dissipate heat well.
3. Safe to use.
4. It is a tool that will help you repair various equipment in your home.
AJC02-23
Features1. Triple function: Twist Drill, Core Drill and Tapping;
| Specification | Details |
|---|---|
| Rated Power Input | 1600W |
| Max. Drilling Capacity | Twist Drill Bit: Φ23mm |
| Core Drill Bit: Φ50mm | |
| Max. Tapping Capacity | M20 (Sold Separately) |
| Magnetism | 15000N |
| No-load Speed | 130-260 / 260-520 r/min |
| Max. Stroke | 220 mm |
| Connector | Mt3 Shank |
| Net Weight | 24.0 kg |
Features